SEW-EURODRIVE Singapore

Login
 
You are here: Home >
AC Motor DT/DV Series
Start Configurator
Special Documentation
  Operating Instructions: AC Motors, Brake Motors DR/DV/DT/DTE/DVE, Asynchronous Servomotors CT/CV
  Manuals: Gear Units and Gearmotors
  Catalogs: Catalog DT/DV Gearmotors
  Catalogs: AC Motors DRS, DRE, DRP, DRL
  Price Catalogs: DT/DV Gearmotors
All documentation and software for this product
Products
Your advantages

DT / DV series
DT/DV series AC motors and AC brake motors are the ideal match for SEW-EURODRIVE standard gear units. Our wide range of variants ensures that we have the right motor for your application, whether you need 2-pole, 4-pole, 6-pole or 8-pole or multi-speed. SEW-EURODRIVE brake motors have integrated DC safety disc brakes. The brake control is installed in the terminal box as standard, but is also available in control cabinet version as an option. The patented two-coil brake system facilitates high starting frequency and positioning accuracy with particularly short response and reaction times.

Technical data
AC motor
AC brake motor
Power range
[kW]
0.09 to 90
Braking torques
[Nm]
1.2 to 1200
No. of poles
Single-speed
2 / 4 / 6 / 8
Switchable
4/2 / 6/2 / 8/2 12/2 6/4 8/4
Synchronous speed
[rpm]
3000 / 1500 / 1000 / 750 / 500
Frequency
[Hz]
40 to 60 (Standard: 50)
Voltage, single-speed
[V]
220 to 690
Voltage, multi-speed
[V]
Shaft height 63 to 90: 220 to 500
Shaft height 100 to 225: 220 to 690
Voltage range 2-pole / 4-pole / 6-pole
[V]
220 to 240 / 380 to 415 or
380 to 415 / 660 to 690
Enclosure
 
IP54, and on request: IP55, IP65, IP56 and IP66
Explosion protection
EU directive 94/9/EC
 

 
back to top