| Manuals: MOVI-PLC® Advanced Remote Maintenance via ORA11B | |
| System Manuals: MOVIDRIVE® MDX60B/61B | |
| Catalogs: MOVIDRIVE® MDX60B/61B | |
| Brochures: MOVIDRIVE® B Drive Inverters | |
|
MOVIDRIVE® MDX 60/61B
|
|
High-performance drive inverter for dynamic drives in power range 0.55 to 160 kW (0.74 to 215 hp). Great diversity of applications
due to extensive expansion options with technology and communication options. 3-phase mains connection for AC 230 V and AC
400 to 500 V.
|
|
Technical data
|
|
|
Mains connection
|
Power range [kW] ([hp])
|
|
200/240 V / 3-phase
|
1.5 to 37 (2.0 to 50)
|
|
400/500 V / 3-phase
|
0.55 to 160 (0.75 to 215)
|
|
Options
|
|
|
Keypad type DBG60B
|
The keypad is used for startup and service. The basic unit, MOVIDRIVE® MDX60/61B, does not have a keypad as standard, but can be upgraded as an option.
|
|
HIPERFACE® encoder card type DEH11B
|
The option-capable MOVIDRIVE® MDX61B units can be equipped with the HIPERFACE® encoder card type DEH11B. The encoder card provides one input for the motor encoder and one input for an external encoder,
also referred to as a synchronous encoder. The input for the external encoder can also be used as an output for incremental
encoder simulation.
|
|
Resolver card type DER11B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with resolver card type DER11B. The resolver card offers one input for the resolver as motor
encoder and one input for an external encoder, also referred to as a synchronous encoder. The input for the external encoder
can also be used as an output for incremental encoder simulation.
|
|
DEH21B absolute encoder interface
|
The option-capable MOVIDRIVE® MDX61B units can be equipped with the DEH21B absolute encoder interface. The absolute encoder
interface offers one input for the motor encoder and one input for an external absolute encoder with SSI interface.
|
|
DIP11B absolute encoder interface
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with absolute encoder interface type DIP11B. Option DIP11B supplements MOVIDRIVE® with an SSI interface for absolute encoders.
|
|
Interface adapter type DWE11B/12B
|
The DWE11B/12B interface adapter in the form of an adapter cable is used to connect HTL encoders (single-ended HTL sensors
and push-pull HTL sensors) to the DEH11B HIPERFACE® card.
|
|
Interface adapter type UWS21B
|
The UWS21B option converts RS-232 signals, for example from the PC, into RS-485 signals. These RS-485 signals can then be
routed to the XT slot of the MOVIDRIVE® basic unit.
|
|
Interface adapter type USB11A
|
Option USB11A enables a PC or laptop with a USB interface to be connected to the XT slot of MOVIDRIVE®. The USB11A interface adapter supports USB 1.1 and USB 2.0.
|
|
Input/output card type DIO11B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with input/output card type DIO11B. The DIO11B option expands the binary and analog inputs and
outputs of the basic MOVIDRIVE® unit.
|
|
PROFIBUS interface type DFP21B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with PROFIBUS interface type DFP21B. Option DFP21B is a 12-MBaud fieldbus interface for the
PROFIBUS-DP serial bus system. The principal task of PROFIBUS-DP is to transmit data in rapid cycles between central automation
equipment (PROFIBUS master) and decentralized peripheral units (such as drive inverters).
|
|
INTERBUS interface type DFI11B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with the INTERBUS interface type DFI11B. The DFI11B option is an interface for the non-proprietary
and standardized serial INTERBUS sensor/actuator bus system. INTERBUS functions include a process data channel and parameter
data channel. These allow simple, user-friendly control and configuration of intelligent actuators, such as the MOVIDRIVE® drive inverter.
|
|
INTERBUS LWL interface type DFI21B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with INTERBUS LWL interface type DFI21B. The DFI21B option is an interface for the non-proprietary
and standardized serial INTERBUS sensor/actuator bus system with fiber optic cables. INTERBUS functions include a process
data channel and parameter data channel. These allow simple, user-friendly control and configuration of intelligent actuators,
such as the MOVIDRIVE® drive inverter.
|
|
Modubs / TCP DFE11B Ethernet interface
PROFINET I0 DFE12B / DFE32B Ethernet interface
EtherNet / IP DFE13B / DFE33B Ethernet interface
EtherCAT DFE24B
|
Option-capable MOVIDRIVE® DX61B units can be equipped with DFE11B/12B/13B/DFE24B/DFE32B/DFE33B Ethernet interfaces. The DFE11B/12B/13B/DFE24B/DFE32B/DFE33B
options are interfaces for connecting higher-level automation, project planning and visualization systems via Ethernet. You
can use the DFE11B/12B/13B/DFE32B/DFE33B options to communicate directly with the inverters via Ethernet to change parameters
and programs and to operate the MOVITOOLS® MotionStudio software. An integrated Web server makes it possible for the user to access diagnostic values quickly and easily using a standard
browser (e.g. Internet Explorer). The DFE24B option provides a synchronous connection for motion control applications.
|
|
DFD11B DeviceNet interface
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with the DeviceNet interface type DFD11B. The DFD11B option is an interface for connecting to
higher-level automation, project planning and visualization systems via the non-proprietary and standardized DeviceNet fieldbus
system.
|
|
CAN / CANopen interface type DFC11B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with the CAN/CANopen interface type DFC11B. The DFC11B option offers an electrically isolated
second CAN interface for connecting to CANopen networks or for communicating via the MOVILINK profile, which is specially
tailored to SEW-EURODRIVE units.
|
|
Absolute encoder interface type DIP11B
|
Option-capable MOVIDRIVE® MDX61B units can be equipped with absolute encoder interface type DIP11B. The DIP11B option supplements MOVIDRIVE® with an SSI interface for absolute encoders.
|
|
DRS11B synchronous operation board
|
The DRS11B option enables a group of motors to run in angular synchronous operation or in an adjustable proportional relationship.
The basis for synchronous operation is the continuous comparison of the rotor angle positions of the master and slave motors.
The motors must be equipped with encoders. The DRS11B option is plugged into the expansion slot.
|
|
DCS21B / DCS31B safety monitor
|
Using the integrated DCS safety technology, movement can be safely monitored in accordance with EN954-1, safety category 3
and 4. Monitoring movements instead of switching off the equipment helps to optimize the process and offers significant potential
for savings.
|
|
PROFIsafe® PROFIBUS / PROFINET DFS11 / 12 / 21 / 22 secure fieldbus interface
|
Option-capable MOVIDRIVE® DX61B units can be equipped with secure fieldbus interfaces with the PROFIsafe protocol. These PROFIsafe interfaces are available
for PROFIBUS and PROFINET.
|
|
Controllers
MOVI-PLC® basic
DHP11B-TO / T1 / T2
MOVI-PLC® advanced
DHE41B
DHF41B
|
With the MOVI-PLC® basic DHP11B-Tx controllers, SEW-EURODRIVE’s product portfolio includes user-programmable controllers compliant with the
IEC 61131-3 and PLCopen standards for the first time. This facilitates integration and programming of logic and motion control
in one program and in accordance with international standards. Various unit versions are available to support the implementation
of powerful technology and application libraries.
|
|
Accessories and options
|
|
|
MOVITOOLS® operating software MotionStudio
|
The MOVITOOLS® MotionStudio program package allows you to conveniently start up, set parameters and run diagnostics for MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters.
|
|
MDR60A regenerative power supply unit
|
The MDR60A regenerative power supply unit can be used to supply multiple units with power using a central power supply connection.
In regenerative mode, the power is fed back into the supply system. By using MDR60A, you can save power and installation costs.
|
|
Braking resistor type BW
|
BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external
monitoring.
|
|
Line choke type ND
|
ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power
supply systems, especially if the inverter is installed near a supply transformer.
|
|
Line filter type NF
|
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions
on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
|
|
Output choke type HD
|
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value
class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded
motor cables in EMC-compliant installations.
|
|
Output filter type HF
|
HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives
to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.
|
| back to top |